text.skipToContent text.skipToNavigation

TPS54262EVM

TPS54262EVM Evaluation Module

$49.00

Features

  • 3.6 V to 48 V Operating Range, Withstands Output Monitor Transients up to 60 V
  • 2 A Maximum Load Current
  • 50 uA Typical Quiescent Current
  • 200 kHz to 2.2 MHz Switching Frequency
  • 0.8V +/- 1.5% Voltage Reference
  • High Voltage Tolerant Enable Input
  • Soft Start on Enable Cycle
  • Slew Rate Control on Internal Power Switch
  • Low-Power Mode for Light Load Conditions
  • Programmable Delay for Power-On Reset
  • External Compensation Error Amplifier
  • Reset Function Filter Time for Fast Negative Transients
  • Programmable Overvoltage, Undervoltage Output Monitor
  • Thermal Sensing and Shutdown
  • Switch Current Limit protection
  • Short Circuit and Overcurrent Protection of FET
  • Junction Temperature Range: -40C to 150C
  • 20-Pin HTSSOP PowerPAD Package
  • APPLICATIONS
    • Qualified for Automotive Applications
    • Automotive Telematics
    • Navigation Systems
    • In-Dash Instrumentation
    • Battery Powered Applications

PowerPAD is a trademark of Texas Instruments.

    Texas Instruments  TPS54262EVM

    The Texas Instruments TPS54262EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS54262 Switch Mode Power Supply - Buck Regulator. The device offers configurability and can be setup to switch from 200KHz up to 2.2MHz.