text.skipToContent text.skipToNavigation

TPS54302EVM-716

TPS54302 Synchronous Step-Down Converter Evaluation Module

$49.00

Features

  • Two 85mΩ/40mΩ MOSFETs for 3A Continuous Output Current
  • 0.6 V Internal Voltage Reference
  • Pulse Skipping Boosts Efficiency at Light Loads
  • Monotonic Start-Up into Pre-biased Outputs
  • Ultra-Low Iq 40μA


Texas Instruments  TPS54302EVM-716

The TPS54302 is a 28-V, 3-A, ultra-low quiescent supply current (IQ), synchronous monolithic buck converter with integrated MOSFETs. The TPS54302 enables small designs by integrating the MOSFETs, internal compensation and implementing current mode control to reduce external component count. Efficiency is maximized through the integrated 85mΩ/40mΩ MOSFETs, low quiescent supply current and pulse skipping at light loads. Using the enable pin, shutdown supply current is reduced to 2 μA by entering a shutdown mode.