Features for the TPS54310EVM
- External compensation for design flexibility
- Oversized solder pads for easy component modifications
- Greater than 90 % efficiency
- 1 % regulation
- Supported by SWIFT Designer software tool for quick and easy design
Description for the TPS54310EVM
The TPS54310EVM kit allows the designer to easily evaluate the TPS54310 synchronous buck DC/DC converter with integrated 3A continuous power MOSFETs. The input range is 3-6V and the output voltage is adjustable down to 0.9V (module present to 3.3V). Other voltages are possible by changing a resistor divider.
The TPS54310 is ideal for regulating the voltage in point of load applications from a 3.3V or 5V rail for high current DSPs, FPGA, ASICs and microcontrollers.
Please see the TPS54310EVM User's Guide (sllu037) document for more information.