Features for the TPS54327EVM-686
- Fast load transient response
- Low output ripple and allows ceramic output capacitor
- Highly efficient integrated FETs optimized for low duty cycle applications
- Adjustable soft start
- Pre-biased soft start
- 700-kHz switching frequency operation
Description for the TPS54327EVM-686
The TPS54327EVM-686 is a fully assembled and tested circuit for evaluating the TPS54327 synchronous step-down converter. The TPS54327EVM-686 operates from a 4.5-V to 18-V input and provides a 1.05-V output up to 3-A load. The main control loop of TPS54327 uses D-CAP2™ mode control, which provides a very fast transient response without the need for external components in phase compensation.