TPS54328EVM-686 Evaluation Module for TPS54328 3-A Synchronous Step-Down Converter with Eco-Mode angled board image

TPS54328EVM-686

Evaluation Module for TPS54328 3-A Synchronous Step-Down Converter with Eco-Mode

Pricing

Qty Price
+

Features for the TPS54328EVM-686

  • Fast load transient response
  • Low output ripple and allows ceramic output capacitor
  • Highly efficient integrated FETs optimized for low duty cycle applications
  • Adjustable soft start
  • Pre-biased soft start
  • 700-kHz switching frequency operation
  • Eco-mode: highly efficient in light load conditions

Description for the TPS54328EVM-686

The TPS54328EVM-686 is a fully assembled and tested circuit for evaluating the TPS54328 synchronous step-down converter. The TPS54328EVM-686 operates from a 4.5-V to 18-V input and provides a 1.05-V output up to 3-A load. The main control loop of TPS54328 uses D-CAP2™ control mode, which provides a very fast transient response without the need for external components in phase compensation.

Pricing

Qty Price
+