TPS54329EVM-056

text.skipToContent text.skipToNavigation

TPS54329EVM-056

Evaluation Module for TPS54329 Synchronous Step-Down Converter with D-CAP2 Mode

$25.00

Features

  • Vin = 4.5V to 18V
  • Iout = 3A
  • Vout = 1.05
  • D-CAP2 Control

Texas Instruments  TPS54329EVM-056

The TPS54329EVM-056 Evaluation Module (EVM) is a fully assembled and tested circuit for evaluating the TPS54329 Synchronous Step-Down SWIFT™ Converter with D-CAP2 Mode. The EVM operates from a 4.5V to 18V input and provides a 1.05V output at 3A.