Features for the TPS5432EVM-116
- 3V to 6V Input Voltage Range
- 3A Ouptut Current
- 1.8V Output
- Current Mode Control
- 700kHz Fixed Frequency
Description for the TPS5432EVM-116
The Texas Instruments TPS5432EVM-116 evaluation module (EVM) helps designers evaluate the performance of the TPS5432 2.95V to 6V Input, 3A Synchronous Step-Down Converter.