TPS54336AEVM-010

text.skipToContent text.skipToNavigation

TPS54336AEVM-010

TPS54336A Synchronous Step-Down Converter Evaluation Module

Features

  • 0.6 V Internal Voltage Reference
  • Pulse Skipping Boosts Efficiency at Light Loads
  • Monotonic Start-Up into Pre-biased Outputs
  • Integrated FETs

Texas Instruments  TPS54336AEVM-010

The TPS54336AEVM-010 facilitates evaluation of the TPS54336A 28-V, 3-A, synchronous monolithic buck converter with integrated MOSFETs. The TPS54336A enables small designs by integrating the MOSFETs, implementing current mode control to reduce external component count. Efficiency is maximized through the integrated HS/LS MOSFETs, low quiescent supply current and pulse skipping at light loads. Using the enable pin, shutdown supply current is reduced to 2 μA by entering a shutdown mode.