Features for the TPS54339EVM-056
- 23V maximum input voltage
- Synchronous converter with integrated FETs
- DCAP2 control
- Fast transient response
Description for the TPS54339EVM-056
The Texas Instruments TPS54339EVM-056 evaluation module helps designers evaluate the performance of the TPS54339 4.5V to 23V input, 3-A synchronous step-down DC/DC converter.