TPS54340-Q1EVM-593

text.skipToContent text.skipToNavigation

TPS54340-Q1EVM-593

TPS54340-Q1EVM-593 Evaluation Module/Circut Board

$49.00

Features

4.5 V to 42 V Input Supply Voltage

Integrated 90-mΩ High Side N-Channel MOSFET

146 µA Operating Quiescent Current

2 µA Shutdown Current

100 kHz to 2.5 MHz Switching Frequency

Adjustable UVLO Voltage and Hysteresis

Texas Instruments  TPS54340-Q1EVM-593

The TPS54340-Q1EVM-593 is a fully assembled and tested circuit for evaluating the TPS54340-Q1 Step-Down Converter. The TPS54340-Q1EVM-593 operates from a 7V to 42V input (12V nominal) and provides a 5V output at 3.5A. Additional input filtering is used for reducing conducted emissions.