Features for the TPS54350EVM-235
- External compensation for design flexibility
- 90% efficiency
- 1% regulation
- 30 mV output ripple voltage
- Uses optional low-side MOSFET for high efficiency synchronous rectification
- Supported by SWIFT Designer software tool for quick and easy design
Description for the TPS54350EVM-235
The TPS54350EVM-235 evaluation module allows the designer to evaluate the TPS54350 SWIFT DC/DC converter optimized for small size and low height. The inductor and capacitors selected allow a wide 6-18V input and a 3.3V output up to 3A. The output voltage can be easily adjusted for lower DSP and FPGA core voltages by changing a resistor divider. This particular design incorporates an optional low-side MOSFET (instead of a diode) to provide high efficiency synchronous rectification while switching at 500 kHz.
Please see the TPS54350EVM-235 User's Guide (SLVU097) document for more information.