TPS54361EVM-555 <p>TPS54361EVM-555 TPS54361 4.5-V to 60-V input 3.5-A step-down DC/DC converter evaluation module</p> angled board image

TPS54361EVM-555

TPS54361EVM-555 TPS54361 4.5-V to 60-V input 3.5-A step-down DC/DC converter evaluation module

Pricing

Qty Price
+

Features for the TPS54361EVM-555

  • 4.5 V to 60 V Input Supply Voltage
  • Integrated 87-mΩ High Side N-Channel MOSFET
  • 152 µA Operating Quiescent Current
  • 2 µA Shutdown Current
  • 100 kHz to 2.5 MHz Switching Frequency
  • Adjustable UVLO Voltage and Hysteresis
  • Adjustable Soft-Start and Sequencing
  • UV and OV Power Good Output

Description for the TPS54361EVM-555

The TPS54361EVM-555 is a fully assembled and tested circuit for evaluating the TPS54361 step-down converter. The TPS54361EVM-555 operates from a 7.0V to 60V input (12V nominal) and provides a 5.0V output at 3.5A.

Pricing

Qty Price
+