TPS54362BEVM TPS54362BEVM:  Step Down DCDC Converter with 3A Output from 3.6V to 48V Source Evaluation Module angled board image

TPS54362BEVM

TPS54362BEVM: Step Down DCDC Converter with 3A Output from 3.6V to 48V Source Evaluation Module

Pricing

Qty Price
+

Features for the TPS54362BEVM

  •  Adjustable output voltage (down to 0.9V)
  •  Adjustable slow start time
  •  Under voltage lockout
  •  500kHz switching frequency (adjustable down to 200 kHz and up to 2.2MHz)
  •  Excellent EMI/EMC performance

Description for the TPS54362BEVM

The TPS54362-Q1 DC/DC converter is designed to provide up to a 3-A output from an input voltage source of 3.6 V to 48 V. The switching frequency is externally set at a nominal 500 kHz. The compensation components are external to the integrated circuit (IC) and have been selected to optimize the transient performance of the device. An external divider allows for an adjustable output voltage. Additionally, the TPS54362-Q1 provides adjustable slow start input. The absolute maximum input voltage is 48 V for the TPS54362BEVM.

Pricing

Qty Price
+