text.skipToContent text.skipToNavigation

TPS54372PWPRG4

3-A Active Bus Termination/ DDR Memory DC/DC Converter

Packaging

Package | PIN: HTSSOP (PWP) | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.24
10-24 $3.81
25-99 $3.56
100-249 $3.19
250-499 $2.98
500-749 $2.59
750-999 $2.25
1000+ $2.20

Features

  • Tracks Externally Applied Reference Voltage
  • 60-m MOSFET Switches for High Efficiency at 3-A Continuous Output Source or Sink Current
  • 6% to 90% VI Output Tracking Range
  • Wide PWM Frequency: Fixed 350 kHz or Adjustable 280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Total Cost
  • APPLICATIONS
    • DDR Memory Termination Voltage
    • Active Termination of GTL and SSTL High-Speed Logic Families
    • DAC Controlled, High-Current Output Stage
    • Precision Point-of-Load Power Supply

SWIFT, PowerPAD are trademarks of Texas Instruments.

Texas Instruments  TPS54372PWPRG4

As a member of the SWIFT™ family of dc/dc regulators, the TPS54372 low-input voltage, high-output current, synchronous-buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance under transient conditions and flexibility in choosing the output filter L and C components; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a status output to indicate valid operating conditions.

The TPS54372 is available in a thermally enhanced 20-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.