TPS54383EVM

text.skipToContent text.skipToNavigation

TPS54383EVM

TPS54383 12V Input, Dual 5V and 3.3V Output, 2A Evaluation Module

$49.00

Features

  • 12 V (+10% / -20%) Input Range
  • 5.0 V and 3.3 V Fixed Output Voltage, Adjustable with Resistor Change
  • 2 ADC Steady State Output Current (3 A Peak)
  • 300 kHz Switching Frequency (fixed by TPS54383)
  • Internal Switching MOSFET and External Rectifier Diode
  • Double Sided 2 Active Layer PCB (all components on top side, test point signals routed on internal layers)
  • Active Converter Area (less than 2.5 square inch < 1.15" x 2.15")
  • Convenient Test Points (used for probing switching waveforms and non-invasive loop response testing)

Texas Instruments  TPS54383EVM

The TPS54383EVM evaluation module (EVM) is a dual non-synchronous buck converter providing fixed 5.0 V and 3.3 V output at up to 2 A each from a 12 V input bus.

The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the TPS54383 Dual Non-Synchronous Buck Converter with Integral High-Side FET. TPS54383EVM is designed to use a regulated 12 V (+10%#37; / -20%) bus to produce two regulated power rails, 5.0 V and 3.3 V at up to 2 A of load current each. TPS54383EVM is designed to demonstrate the TPS54383 in a typical 12 V bus system while providing a number of test points to evaluate theperformance of the TPS54383 in a given application. The EVM can be modified to other input or output voltages by changing some of the components.