text.skipToContent text.skipToNavigation

TPS543C20EVM-869

TPS543C20 2-Phase, 80A Synchronous Step-Down SWIFT™ Converter Evaluation Module

$79.00

Features

  • No external compensation control
  • 2-Device Stackable for up to 80A
  • Programmable Switching Frequency from 300kHz to 2MHz
  • Synchronization to an External Clock
  • 10 Selectable Reference from 0.6V to 1.1V with 0.5% accuracy
  • Differential Remote Sensing

Texas Instruments  TPS543C20EVM-869

The TPS543C20EVM-869 evaluation module (EVM) allows users to evaluate the TPS543C20RVF. The TPS543C20RVF is a fixed frequency, non-compensation stackable synchronous buck converter with integrated MOSFETs. It provides a fixed 0.9-V output at up to 40-A per phase from a 12-V input bus.