Features for the TPS54426EVM-608
- D-CAP2 Mode Enables Fast Transient Response
- Low Output Ripple and Allows Ceramic Output Capacitor
- Wide VCC Input Voltage Range: 4.5 V to 18 V
- Wide VIN Input Voltage Range: 2 V to 18 V
- Output Voltage Range: 0.76 V to 5.5 V
- Highly Efficient Integrated FETs Optimized for Lower Duty Cycle Applications
- High Efficiency, less than 10uA at shutdown
- High Initial Bandgap Reference Accuracy
- Auto-Skip Eco-Mode for High Efficiency at Light Load
- Adjustable Soft Start
- Pre-Biased Soft Start
- 700-kHz Switching Frequency
- Cycle-By-Cycle Overcurrent Limit
- Power Good Output
- Auto-Skip Mode
Description for the TPS54426EVM-608
The TPS54426EVM-608 is a fully assembled and tested circuit for evaluating the TPS54426 Synchronous Step Down SWIFT Converter with Eco-Mode. The TPS54426EVM-608 operates from a 4.5V to 18V input and delivers a 1.05V output at 4 A.