Features for the TPS54428EVM-052
- Fast load transient response
- Low output ripple and allows ceramic output capacitor
- Highly efficient integrated MOSFETs optimized for low duty cycle applications
- Adjustable soft start
- Pre-biased soft start
Description for the TPS54428EVM-052
The TPS54428EVM-052 is a fully assembled and tested circuit for evaluating the TPS54428 synchronous step-down converter. The EVM operates from a 4.5-V to 18-V input and provides a 1.05-V output up to 4 A. The main control loop of TPS54428 uses D-CAP2™ mode control, which provides a very fast transient response without the need for external components in phase compensation.