TPS54429EEVM-608

text.skipToContent text.skipToNavigation

TPS54429EEVM-608

Evaluation Module for TPS54429E Synchronous Step-Down Converter with Auto-Skip ECO Mode

$25.00

Features

  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide Vin Input Voltage Range: 7V to 18V
  • Output Voltage Range: 0.76V to 5.5V
  • Highly Efficient Integrated FETs Optimized for Lower Duty Cycle Applications
  • High Efficiency, less than 10uA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft start
  • Pre-Biased Soft Start
  • 700kHz Switching Frequency (fsw)
  • Cycle by Cycle Over Current Limit
  • Power Good output
  • Auto-Skip ECO-Mode

Texas Instruments  TPS54429EEVM-608

The TPS54429EEVM-608 is a fully assembled and tested circuit for evaluating the TPS54429E Synchronous Step-Down SWIFT Converter with Auto-Skip ECO-Mode. The TPS54429EEVM-608 operates from a 7V to 18V input and provides a 1.05V output at 4.5A.