Features for the TPS54478EVM-037
- 2.95V to 6V Operation
- 4A Output Current
- 1.8V Output
- Hiccup Model Current Limit
- Start up into Pre-bias
- 0.6V Internal Reference Voltage
Description for the TPS54478EVM-037
The TPS54478EVM-037 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54478 Synchronous Step-Down Switcher. The EVM operates from a 3V to 6V supply and provides a 1.8V output at 4A.