text.skipToContent text.skipToNavigation

TPS54519EVM-037

Evaluation Module for TPS54519 Synchronous Step-Down Converter

$25.00

Features

  • 2.95V to 6V Operation
  • 5A Output Current
  • 1.8V Output
  • Hiccup Model Current Limit
  • 0.6V Internal Reference Voltage

Texas Instruments  TPS54519EVM-037

The TPS54519EVM-037 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54519 Synchronous Step-Down Converter. The EVM operates from a 3V to 6V supply and provides a 1.8V output at 5A.