text.skipToContent text.skipToNavigation

TPS54521EVM-607

Evaluation Module for TPS54521 Synchronous Buck Regulator

$25.00

Features

  • Split Power Rail: 1.6V to 17V on PVIN
  • 200kHz to 900kHz Switching Frequency
  • Synchronizes to External Clock On-the-fly
  • 0.8V Voltage Reference
  • Low 2µA Shutdown Quiescent Current
  • Monotonic Start-Up into Prebiased Outputs
  • -40°C to +125°C Operating Junction Temperature Range
  • Adjustable Slow Start/Power Sequencing

Texas Instruments  TPS54521EVM-607

The TPS54521EVM-607 is a fully assembled and tested circuit for evaluating the TPS54521 Synchronous Step-Down Switcher with Integrated FET.