text.skipToContent text.skipToNavigation

TPS54525EVM-608

TPS54525 Evaluation Module

$25.00

Features

  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide Input Voltage Range: 4.5V to 18V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized for Lower Duty Cycle Applications
  • High Efficiency, less than 10µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • 650kHz Switching Frequency
  • Cycle by Cycle Over Current Limit
  • Power Good output

Texas Instruments  TPS54525EVM-608

The TPS54525EVM-608 evaluation module (EVM) helps designers evaluate the performance of the TPS54525 Synchronous Step-Down Converter with D-CAP2™ Mode. The EVM is a single, synchronous buck converter providing a 1.05 V output at 5.5 A from a 4.5-V to 18-V input. Terminal blocks are provided for input and output. Additional test points and jumper locations are also provided. The EVM may be modified to provide different output voltages.