text.skipToContent text.skipToNavigation

TPS54527EVM-052

Evaluation Module for TPS54527 Synchronous Step-Down Converter with D-CAP2 Mode

$25.00

Features

  • 4.5V to 18V Input Voltage Range
  • D-CAP2 Mode Enables Fast Transient Response
  • 1.05V Output Voltage
  • 5A Output Current

Texas Instruments  TPS54527EVM-052

The TPS54527EVM-052 evaluation module is a fully assembled and tested circuit for evaluating the TPS54527 synchronous step-down DC-DC converter. The TPS54527EVM-052 operates from a 4.5V to 18V supply and provides a 1.05V output at 5A. The main control loop for the TPS54527EVM-052 uses D-CAP2 mode control, which provides a very fast transient response with no external components.