text.skipToContent text.skipToNavigation

TPS54531EVM-530

TPS54531 Step-Down DC/DC Converter Evaluation Module

$25.00

Features

  • High wfficiency at light loads with Skipping Eco-mode™
  • External soft-start
  • Integrated 80-mΩ High-Side MOSFET supports up to 5-A continuous output current

Texas Instruments  TPS54531EVM-530

The Texas Instruments TPS54531EVM-530 evaluation module (EVM) helps designers evaluate the performance of the TPS54531 5A, 28V input, Step-Down Converter with Eco-Mode.