text.skipToContent text.skipToNavigation

TPS54540-Q1EVM-593

TPS54540-Q1EVM-593 Automotive Qualified Step Down Converter 7V to 42V Input

$49.00

Features

  • 4.5 V to 42 V Input Supply Voltage
  • Integrated 90-mΩ High Side N-Channel MOSFET
  • 146 µA Operating Quiescent Current
  • 2 µA Shutdown Current
  • 100 kHz to 2.5 MHz Switching Frequency
  • Adjustable UVLO Voltage and Hysteresis

Texas Instruments  TPS54540-Q1EVM-593

The TPS54540-Q1EVM-593 is a fully assembled and tested circuit for evaluating the automotive qualified TPS54540-Q1 step-down converter. The TPS54540-Q1EVM-593 operates from a 7V to 42V input (12V nominal) and provides a 5V output at 5A. Additional input filtering is used for reducing conducted emissions.