text.skipToContent text.skipToNavigation

TPS54560EVM-515

TPS54560 Step-Down DC-DC Converter Evaluation Module

$49.00

Features

  • 4.5 V to 60 V Input Supply Voltage
  • Integrated 90-mΩ High Side N-Channel MOSFET
  • 146 µA Operating Quiescent Current
  • 2 µA Shutdown Current
  • 100 kHz to 2.5 MHz Switching Frequency
  • Adjustable UVLO Voltage and Hysteresis

Texas Instruments  TPS54560EVM-515

The Texas Instruments TPS54560EVM-515 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54560 Step-Down DC/DC Converter. The EVM operates from a 7V to 60V input (12V nominal) and provides a 5.0V output at 5A.