text.skipToContent text.skipToNavigation

TPS54561EVM-555

TPS54561EVM-555 - 60 V Input, 5A, Step Down DC-DC Converter Evaluation Module

$49.00

Features

  • 4.5 V to 60 V Input Supply Voltage
  • Integrated 87-mΩ High Side N-Channel MOSFET
  • 152 µA Operating Quiescent Current
  • 2 µA Shutdown Current
  • 100 kHz to 2.5 MHz Switching Frequency
  • Adjustable UVLO Voltage and Hysteresis
  • Adjustable Soft-Start and Sequencing
  • UV and OV Power Good Output

Texas Instruments  TPS54561EVM-555

The TPS54561EVM-555 is a fully assembled and tested circuit for evaluating the TPS54561 Step-Down Converter. The TPS54561EVM-555 operates from a 7.0V to 60V input (12V nominal) and provides a 5.0V output at 5.0A.