TPS54610EVM-192

text.skipToContent text.skipToNavigation

TPS54610EVM-192

6-A, 3-6 Vin DC/DC Converter with Adjustable Output Down to 0.9V

$10.00

Features

  • External compensation for design flexibility
  • Oversized solder pads for easy component modifications
  • Greater than 90% efficiency
  • 1% regulation
  • Supported by SWIFT Designer software tool for quick and easy design

Texas Instruments  TPS54610EVM-192

The TPS54610EVM-192 kit allows the designer to easily evaluate the TPS54610 synchronous buck DC/DC converter with integrated 6 A continuous power MOSFETs. The input range is 3-6 V and the output voltage is adjustable down to 0.9 V (module preset to 3.3 V). Other voltages are possible by changing a resistor divider.

The TPS54610 is ideal for regulating the voltage in point of load applications from a 3.3 V or 5 V rail for high current DSPs, FPGAs, ASICs and microcontrollers.

Please see the TPS54610EVM-192 User's Guide (SLVU054) document for more information.