TPS54610EVM-213

text.skipToContent text.skipToNavigation

TPS54610EVM-213

6-A, 3-6 Vin DC/DC Converter with Ceramic Capacitors & Adjustable Output

$10.00

Features

  • Ceramic capacitors used in the output filter
  • 1 % regulation accuracy
  • Small, compact design
  • High efficiency

Texas Instruments  TPS54610EVM-213

The TPS54610EVM-213 kit allows the designer to easily evaluate the TPS54610 synchronous buck DC/DC Converter with integrated 6 A continuous power MOSFETs. This module is optimized for small size and high frequency and uses ceramic capacitors in the output filter. The input voltage range is 3-6 V and the output voltage is adjustable down to 0.9 V (module preset to 1.8 V). Other voltages are possible by changing the resistor divider.

Please see the TPS54610EVM-213 User's Guide (SLVU071) document for more information.