text.skipToContent text.skipToNavigation

TPS54610PWPRG4

3V to 6V Input, 6A Synchronous Step-Down Converter

Availability: 5,758

Packaging

Package | PIN: HTSSOP (PWP) | 28
Temp: I (-40 to 85)
Package qty | Carrier: 2,000 | LARGE T&R
Custom reel may be available
Qty Price
1-99 $2.27
100-249 $2.03
250-999 $1.45
1,000+ $1.23

Features

  • 30-mΩ, 12-A Peak MOSFET Switches for High Efficiency at 6-A Continuous Output Source or Sink Current
  • Adjustable Output Voltage Down to 0.9 V With 1.0% Accuracy
  • Wide PWM Frequency: Fixed 350 kHz, 550 kHz or Adjustable 280 kHz to 700 kHz
  • Synchronizable to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Component Count
  • SWIFT Documentation, Application Notes, and Design Software: www.ti.com/swift

All trademarks are the property of their respective owners.

Texas Instruments  TPS54610PWPRG4

The TPS54610 low-input voltage high-output current synchronous buck PWMconverter integrates all required active components. Included on the substrate with the listedfeatures are a true, high performance, voltage error amplifier that enables maximum performance andflexibility in choosing the output filter L and C components; an undervoltage-lockout circuit toprevent start-up until the input voltage reaches 3 V; an internally or externally set slow-startcircuit to limit inrush currents; and a power good output useful for processor/logic reset, faultsignaling, and supply sequencing.

The TPS54610 isavailable in a thermally enhanced 28-pin HTSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TIprovides evaluation modules toaid in quickly achieving high-performance power supply designs to meet aggressive equipmentdevelopment cycles.