Features for the TPS54622EVM-012
- Integrated Monolithic MOSFETs
- 200KHz to 1.6MHz Adjustable Switching Frequency
- 0.6V Reference
- Forced CCM
- Light Load Efficiency with Pulse Skipping
- Synchronizes to External Clock
- Integrated Tracking Function
- Hiccup Current Limiting Reduces Power Consumption During Short-Circuit
- Thermally Enhanced 14-Pin 3.5mm x 3.5mm QFN Package
Description for the TPS54622EVM-012
The TPS54622EVM-012 is a fully assembled and tested circuit for evaluating the TPS54622 Synchronous Step Down SWIFT™ Converter with Hiccup Overcurrent Protection. The TPS54622EVM-012 operates from a 8V to 17V input and provides a 3.3V output at 6A.