TPS54623EVM-012 Evaluation Module for TPS54623 Synchronous Step-Down SWIFT Converter top board image

TPS54623EVM-012

Evaluation Module for TPS54623 Synchronous Step-Down SWIFT Converter

Pricing

Qty Price
+

Features for the TPS54623EVM-012

  • Integrated Monolithic 26mW High Side and 19mW Low Side FETs
  • 200KHz to 1.6MHz Adjustable Switching Frequency
  • 0.6V Reference
  • Light Load Efficiency with Pulse Skipping
  • Synchronizes to External Clock
  • Integrated Tracking Function
  • Hiccup Current Limiting Reduces Power Consumption during Short-Circuit

Description for the TPS54623EVM-012

The TPS54623EVM-012 Evaluation Module is a fully assembled and tested circuit for evaluating the TPS54623 Synchronous Step-Down SWIFT™ Converter with hiccup overcurrent protection and high light-load efficiency. The TPS54623EVM-012 operates from a 8V to 17V input and provides a 3.3V output at 6A.

Pricing

Qty Price
+