Features for the TPS54626EVM-608
- Synchronous Buck Converter
- Fixed Switching Frequency
- Adjustable Slow Start
- DCAP2 Control
- Integrated FETs
- Eco-mode
Description for the TPS54626EVM-608
The Texas Instruments TPS54626EVM-608 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54626 Synchronous Step-Down Converter with Eco-mode. The EVM is a nominal 4.5 V to 18 V input, 1.05 V output synchronous buck converter with integrated FETs capable of sourcing up to 6.5 A output current. The TPS54626 features DCAP2 control with 650 KHz switching frequency, Eco-mode for light load efficiency, adjustable slow start, enable control, power good, and start up into pre-bias voltages.