Features for the TPS546A24AEVM-1PH
- 1.2-V output at 10 A
- Selectable internal compensation
- PMBus programmable switching frequency from 225 kHz to 1.5 MHz
- PMBus telemetry of VIN, VOUT, IOUT, and internal die temperature
- Adaptive Voltage Scaling (AVS) and margining via PMB
- Differential Remote Sense with Internal FB divider for <1% total VOUT error from -40ºC to +150ºC TJ
Description for the TPS546A24AEVM-1PH
The TPS546A24AEVM-1PH is an evaluation module (EVM) for the TPS546A24A 10-A buck converter. The TPS546A24A device is a stackable synchronous buck with PMBus interface that can operate from a nominal 2.95-V to 18-V supply. The device allows programming and monitoring through the PMBus interface.