Features for the TPS546C23EVM1-746
- 500-kHz operation
- Current, voltage, and temperature monitoring via PMBus
- 10-mVpp ripple at 35 A
- Module supports 5-V to 18-V input
Description for the TPS546C23EVM1-746
The TPS546C23EVM1-746 evaluation module provides two separate buck converters that convert from a nominal 12-V bus to produce two regulated 0.9-V outputs, up to 35 A of load current each. The TPS546C23EVM1-746 is designed to demonstrate the TPS546C23 in a typical single-phase low output voltage application featuring the PMBus interface with telemetry.