TPS54719EVM-152

text.skipToContent text.skipToNavigation

TPS54719EVM-152

TPS54719 Evaluation Module

$25.00

Features

  • 3.6V Input
  • 1.8V Output
  • 7A Output Current
  • 500 kHz Switching Frequency

Texas Instruments  TPS54719EVM-152

The Texas Instruments TPS54719EVM-152 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54719 Synchronous Step-down Converter. The EVM operates from a 3V to 6V input and provides a 1.8V output at 7A maximum. The EVM features current mode control and a 500 kHz switching frequency.