text.skipToContent text.skipToNavigation

TPS54810EVM-213

8-A, 4-6 Vin DC/DC Converter with Ceramic Capacitors and Adjustable Output

$10.00

Features

  • Ceramic capacitors in the output filter
  • Small size and fast transient response
  • High efficiency
  • 1 % regulation

Texas Instruments  TPS54810EVM-213

The TPS54810EVM-213 kit allows the designer to easily evaluate the TPS54810 synchronous buck DC/DC converter with integrated 8 A continuous power MOSFETs. This module is designed for small size and high frequency and implements ceramic capacitors in the output filter. The input voltage range is 4-6 V and the output voltage is adjustable down to 0.9 V (module preset to 1.8 V). Other voltages are possible by changing the resistor divider. The TPS54810 is ideal for regulating the voltage in point of load applications from a 5 V bus for DSPs, ASICs, FPGAs, and microcontrollers.

Please see the TPS54810EVM-213 User's Guide (SLVU071) for more information.