text.skipToContent text.skipToNavigation

TPS54824EVM-779

TPS54824 Synchronous Step-Down Converter Evaluation Module

$49.00

Features

  • 4.5 V to 17 V input voltage
  • 1.8 V output at 8 A
  • Fixed frequency current mode control
  • Adjustable switching frequency, 700 kHz operation pre-set
  • Test points for all critical waveforms and connections

Texas Instruments  TPS54824EVM-779

The TPS54824EVM-779 is a 8 A synchronous converter evaluation module (EVM).  The EVM generates a 1.8 V output voltage from a nominal 12 V input.  The input voltage range is 4.5 V to 17 V.  The circuit is set up for operation at 700 kHz.