TPS548A20EVM-737

text.skipToContent text.skipToNavigation

TPS548A20EVM-737

TPS548A20 DCAP3 High Efficiency 15A Synchronous Buck Converter Evaluation Module

$75.00

Features

  • 15A DC Steady State Output Current
  • Support pre-bias output voltage start-up
  • Jumper for enable function
  • Jumper for auto-skip and forced CCM selection
  • Jumper for extra 5V input for further power-saving purpose

Texas Instruments  TPS548A20EVM-737

The TPS548A20EVM-PWR737 evaluation module (EVM) uses the TPS548A20. The TPS548A20 is a D-CAP3™ mode, 15A synchronous buck converter with integrated MOSFETs. It provides a fixed 1.2V output at up to 15A from a 12V input bus.