Features for the TPS548B22EVM-847
- 25A DC Steady State Output Current
- ±0.5% 0.9VREF Tolerance Over -40 to 150°C Junction Temperature
- True Differential Remote Sense Amplifier
- D-CAP3™ Control Loop to Support Large Bulk Cap and/or Small MLCCs Without External Compensation
- Eco-Mode and FCCM Selectable
- Temp Compensated and Programmable Current Limit with RTRIP and OC Clamp ±10%
Description for the TPS548B22EVM-847
The TPS548B22EVM-PWR784 evaluation module (EVM) uses the TPS548B22. The TPS548B22 is a D-CAP3™ mode, 25A synchronous Buck converter with integrated MOSFETs. It provides a fixed 1.0V output at up to 25A from a 12V input bus.