text.skipToContent text.skipToNavigation

TPS548B22EVM-847

TPS548B22 DCAP3 High Performance, 25A Single Synchronous Step-Down Converter Evaluation Module

Inventory: In stock

49.0

Limit:  5

Features for the TPS548B22EVM-847

  • 25A DC Steady State Output Current
  • ±0.5% 0.9VREF Tolerance Over -40 to 150°C Junction Temperature
  • True Differential Remote Sense Amplifier
  • D-CAP3™ Control Loop to Support Large Bulk Cap and/or Small MLCCs Without External Compensation
  • Eco-Mode and FCCM Selectable
  • Temp Compensated and Programmable Current Limit with RTRIP and OC Clamp ±10%

Description for the TPS548B22EVM-847

The TPS548B22EVM-PWR784 evaluation module (EVM) uses the TPS548B22. The TPS548B22 is a D-CAP3™ mode, 25A synchronous Buck converter with integrated MOSFETs. It provides a fixed 1.0V output at up to 25A from a 12V input bus.