TPS54910EVM-213

text.skipToContent text.skipToNavigation

TPS54910EVM-213

9-A, 3-4 Vin DC/DC Converter with Ceramic Capacitors and Adjustable Output

$10.00

Features

  • Ceramic capacitors used in output filter
  • Small size and fast transient response
  • External compensation for design flexibility
  • High Efficiency
  • 1 % regulation

Texas Instruments  TPS54910EVM-213

The TPS54910EVM-213 kit allows the designer to easily evaluate the TPS54910 synchronous buck DC/DC converter with integrated 9 A continuous power MOSFETs. This module uses ceramic capacitors in the output filter for small size. The input voltage range is 3.0 V to 3.6 V, and the output voltage is adjustable down to 0.9 V (module preset to 1.8 V). Other voltages are possible by changing a resistor divider. The TPS54910 is ideal for regulating the voltage ib point of load application from a 3.3 V bus for high current DSPs, FPGAs, ASICs, and microcontrollers.

Please see the TPS54910EVM-213 User's Guide for more information.