The TPS54917 dc/dc converter is designed to provide up to a 9 A output from an input voltage source of 3V to 4V. This evaluation module is designed to demonstrate the small printed-circuit-board areas that may be achieved when designing with the TPS54917 regulator. The switching frequency is internally set at anominal 1600 kHz. The both high-side and low-side MOSFETs are incorporated inside the TPS54917package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFET allows the TPS54917 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The compensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54917 provides adjustable slow start, synchonization, enable and frequency adjust inputs along with a powergood output. The absolute maximum input voltage is 7 V for the TPS54917EVM-367.
Added to cart
Products to complete your design
Attention
Email notification is enabled.
Select a carrier option
Carrier options
NEW - You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.
A custom reel
is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.
Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.TI often ships
tube
or tray
devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.