TPS55010EVM-051

text.skipToContent text.skipToNavigation

TPS55010EVM-051

Evaluation Module for TPS55010 Isolated Dual Output (+/-) DC/DC Converter

$25.00

Features

  • Isolated Fly-Buck Topology
  • Primary Side Feedback
  • 100 kHz to 2000 kHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start
  • Adjustable Input Voltage UVLO
  • Open Drain Fault Output
  • Cycle-by-Cycle Current Limit
  • Thermal Shutdown Protection
  • 3mm×3mm 16-Pin QFN Package

Texas Instruments  TPS55010EVM-051

The TPS55010EVM-051 is a fully assembled and tested circuit for evaluating the TPS55010 Isolated DC/DC Converter with Integrated FETs. The TPS55010EVM-051 uses fixed frequency current mode control and a half bridge power stage with primary side feedback to regulate the dual, 600mW output voltages.