Features for the TPS55065EVM
- Switch-Mode Regulator
- 5V+/-2%, Normal Mode
- 5V+/-3%, Low-Power or Crossover Mode
- Switching Frequency, 440 kHz (typical)
- Input Operating Range, 1.5V to 40V, (Vdriver)
- 500-mA Load-Current Capability
- 200-mA Load-Current Capability Down to 2V Input (Vdriver)
- 120-mA Load-Current Capability Down to 1.5V Input (Vdriver)
- Enable Function
- Low-Power Operation Mode Supply
- Switched 5V Regulated Output on 5Vg With Current Limit
- Programmable Slew Rate and Frequency Modulation for EMI Consideration
- Reset Function With Deglitch Timer and Programmable Delay
- Alarm Function for Undervoltage Detection and Indication
- Thermally Enhanced Package for Efficient Heat Management
- APPLICATIONS
- Automotive Electronic Controller Power
PowerPAD is a trademark of Texas Instruments.
Description for the TPS55065EVM
The Texas Instruments TPS55065EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS55065 Switch Mode Power Supply - Buck / Boost Regulator. The EVM contains one DC/DC converter.