TPS55340EVM-017

text.skipToContent text.skipToNavigation

TPS55340EVM-017

Boost Evaluation Module for TPS55340 5A, 40V Current Mode Integrated-FET DC Converter

$49.00

Features

  • Integrated 40V, 5A low-side FET
  • High efficiency with 60mΩ internal FET
  • Cycle by cycle current limit with frequency foldback
  • Cycle-skipping for output regulation at light loads
  • Adjustable soft start and switching frequency

Texas Instruments  TPS55340EVM-017

The Texas Instruments TPS55340EVM-017 evaluation module is a fully assembled and tested circuit for evaluating the TPS55340 5A, 40V Current Mode Integrated-FET Boost DC Converter.