Features for the TPS55340EVM-147
- Integrated 40V, 5A low-side FET
- High efficiency with 60mΩ internal FET
- Cycle by cycle current limit with frequency foldback
- Cycle-skipping for output regulation at light loads
- Adjustable soft start and switching frequency
Description for the TPS55340EVM-147
The Texas Instruments TPS55340EVM-147 evaluation module (EVM) helps designers evaluate the performance of the TPS55340 DC/DC boost converter in a SEPIC topology.