TPS55340EVM-148 Isolated Flyback Topology Module for TPS55340 5A, 40V Current Mode Integrated-FET DC Converter top board image

TPS55340EVM-148

Isolated Flyback Topology Module for TPS55340 5A, 40V Current Mode Integrated-FET DC Converter

Pricing

Qty Price
+

Features for the TPS55340EVM-148

  • Integrated 40V, 5A low-side FET
  • High efficiency with 60mΩ internal FET
  • Cycle by cycle current limit with frequency foldback
  • Cycle-skipping for output regulation at light loads
  • Adjustable soft start and switching frequency

Description for the TPS55340EVM-148

The Texas Instruments TPS55340EVM-148 helps designers evaluate the performance of the TPS55340 DC/DC Boost Converter in an isolated flyback topology.

Pricing

Qty Price
+