Packaging information
Package | Pins WQFN (RTE) | 16 |
Operating temperature range (°C) -40 to 150 |
Package qty | Carrier 250 | SMALL T&R |
Features for the TPS55340-Q1
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to 125°C
- Device HBM ESD classification level 2
- Device CDM ESD classification level C6
- Internal 5-A, 40-V low-side MOSFET switch
- 2.9 to 38-V input voltage range
- ±0.7% reference voltage
- 0.5-mA operating quiescent current
- 2.7-µA shutdown supply current
- Fixed-frequency current mode PWM control
- Frequency adjustable from 100 kHz to 2.5 MHz (see Section 7.3.2)
- Synchronization capability to external clock
- Adjustable soft-start time
- Pulse-skipping for higher efficiency at light loads
- Cycle-by-cycle current-limit, thermal shutdown, and UVLO protection
- WQFN-16 (3 mm × 3 mm) package with PowerPad™
- Wide –40°C to +150°C operating TJ range
- Create a custom design using the TPS55340-Q1 with the WEBENCH Power Designer
Description for the TPS55340-Q1
The TPS55340-Q1 device is a monolithic non-synchronous switching converter with an integrated 5-A, 40-V power switch. The device can be configured in several standard switching regulator topologies, including boost, SEPIC, and isolated flyback. The device has a wide input voltage range to support applications with input voltage from 2.9 V to 38 V.
The TPS55340-Q1 device regulates the output voltage with current mode PWM (pulse width modulation) control, and has an internal oscillator. The switching frequency of PWM is set by either an external resistor or by synchronizing to an external clock signal. The user can program the switching frequency from 100 kHz to 2.5 MHz.
The device features a programmable soft-start function to limit inrush current during start-up and has other built-in protection features including cycle-by-cycle overcurrent limit and thermal shutdown.
The TPS55340-Q1 device is available in a small 3-mm × 3-mm 16-pin WQFN package with PowerPad for enhanced thermal performance.